Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 5M KETTEN FUCHS Artikel-Nr. 12-5M-15
CNSORDERNO
Order number
12-5M-15
P
Division
5 mm
ZRB
Wide belt
15 mm
Z
Number of Teeth
12
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
17.96 mm
DP
Dimensions
19.10 mm
DM
Dimensions
13.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
23.0 mm
W
Dimensions
20.5 mm
L
Dimensions
26.0 mm
D1
Dimensions
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices